We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Need Help?

Privacy Policy

Power Module Solutions


As subsystem designs get more complicated and board space becomes more valuable, many designers are considering using Silicon (Si) or Silicon Carbide (SiC) based power modules instead of traditional discrete DC-DC Point-of-Load (POL) designs to reduce board size, improve reliability and performance and speed up time to market.

How Can a Power Module Solve Your Design Challenges?


  • Save board space and reduce PCB complexity
  • Excellent thermal performance delivered in a small package
  • Pre-characterized EMI and DC performance (low-/medium-voltage power modules)
  • Standard and customizable product options (high-voltage power modules)
  • Standard and customized Silicon (Si) and Silicon Carbide (SiC) power modules

Product Categories


Low-Voltage Modules (Input Voltage 5.5V–70V)

Our highly integrated power modules contain a controller, power switches and the necessary passive components—all of which are fully tested and pre-characterized for EMI and DC performance—to offer a complete switching power supply solution.

Ease of Use

  • Turnkey solution speeds your time to market
  • Integrated controller, inductor and MOSFETs for simplified design
  • Optimized pinout for easy layout and assembly

High-Voltage Power Modules (VBR 100V–1700V)

We offer a wide range of high-quality modules optimized for reliability, efficiency and electrical performance, cost and space savings and reduced assembly time.

Module product line spans a wide selection of semiconductor (including Silicon Carbide circuit topologies, voltage and current ratings and packages.

Ease of Use

  • Wide selection of voltage and current ratings, circuit topologies and packages
  • Reduced assembly time
  • Customization of standard modules available

Product Solutions


Baseplate-less Power Modules

Our family of baseplate-less power modules is engineered to reduce weight by up to 40% and add substantial price improvements over traditional metal base plate modules. When used with our broad portfolio of Silicon Carbide (SiC) semiconductor technology solutions, these baseplate-less power modules provide significant efficiency advantages while meeting all the mechanical and environmental compliance guidelines for airborne equipment.

Hybrid Power Devices

Our Hybrid Power Drive (HPD) module is a cost-effective unit integrating a power bridge and a driver stage. Its output power rating starts at 5 kVA. The standard substrate design is composed of a three-phase inverter bridge circuit implemented with SiC Metal-Oxide-Semiconductor Field-Effect Transistors (MOSFETs) and SiC Schottky Barrier Diodes (SBDs).

Integrated Actuation Power Solution

Our cost-effective, plug-and-play Integrated Actuation Power Solution combines a Hybrid Power Drive (HPD) and a compatible driver board that provides intelligence, scalability, design flexibility, reliability, faster time to market and high power density for aircraft power system applications in More Electric Aircraft (MEA), cargo planes, small planes, defense avionics, electric Vertical Takeoff and Landing (eVTOL) aircraft, drones and multicopters.

Insulated-Gate Bipolar Transistors (IGBTs)

The new seventh generation of IGBT power modules is now available in seven packages across 49 parts. These devices feature lower VCE(sat) and Vf, overload capacity at Tj 175°C, 50% higher current capability, enhanced controllability of dv/dt, improved freewheeling diode softness and simpler driving compared to previous legacy generations. These features offer a differentiated value proposition of high power density, durability, reduced system costs, higher efficiency, ease of use and faster time to market.

Design Resources


MPLAB® Analog Designer

Provides design suggestions for common circuit needs, estimates performance for common modifications, and can export to MPLAB® Mindi™ Analog Simulator for verification.

MPLAB Mindi™ Analog Simulator

Uses a SIMetrix/SIMPLIS environment to model circuit behavior, reducing design time with software debugging for initial design verification.

MicroCHECK Design Service

Our complimentary MicroCHECK design review service, which offers insight from the initial concept to the final PCB layout, is available to customers who are using our products in their projects.